text.skipToContent text.skipToNavigation

Alternate Catalog No. : XHUEDFAZZAAAA00000

n° de catalogue : 1SDA103401R1

Description:  XT7H M 1000 EKIP DIP LSIG 1000A 3P FF UL

CUP: 8015644039127

C.BREAKER TMAX T7H 1000 UL/CSA FIXED THREE-POLE WITH FRONT TERMINALS AND STORED ENERGY OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC EKIP DIP LSIG
Afficher plus Afficher moins
Pour plus d’informations, visitez:  https://new.abb.com/low-voltage/products/circuit-breakers/xt

Descripteurs

Catégorie

SACE Tmax XT

Spécifications

Trip Unit

Ekip DIP LSIG

Product Main Type

SACE Tmax XT

Frame size

XT7M

Extended Product Type

XT7H M 1000 Ekip Dip LSIG 1000A 3p FF UL

Standards

UL

Rated Current

1000 A

Interruption Rating

H (65kA @480VAC)

Number of Poles

3

Approvals

Certification

UL