Alternate Catalog No. : XSUENFAZZAAAA00000
n° de catalogue : 1SDA103380R1
Description: XT7S M 1000 EKIPM TOUCHLRIU(MPCB)3PFF UL
CUP: 8015644038915
C.BREAKER TMAX XT7S 1000 UL/CSA FIXED THREE-POLE WITH FRONT TERMINALS AND STORED ENERGY OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC EKIP M TOUCH LRIU R 1000 (MPCB)
Afficher plus
Afficher moins
Pour plus d’informations, visitez:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descripteurs
Catégorie |
SACE Tmax XT |
Spécifications
Trip Unit |
Ekip M Touch LRIU (MPCB) |
Product Main Type |
SACE Tmax XT |
Frame size |
XT7M |
Extended Product Type |
XT7S M 1000 EkipM TouchLRIU(MPCB)3pFF UL |
Standards |
UL |
Rated Current |
1000 A |
Interruption Rating |
S (50kA @480VAC) |
Number of Poles |
3 |
Approvals
Certification |
UL |