Alternate Catalog No. : XSUCCFAZZAAAA00000
n° de catalogue : 1SDA103352R1
Description: XT7S M 800 EKIP DIP LSI IN800A 3P F F UL
CUP: 8015644038632
C.BREAKER TMAX T7S 800 UL/CSA FIXED THREE-POLE WITH FRONT TERMINALS AND STORED ENERGY OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC EKIP DIP LSI
Afficher plus
Afficher moins
Pour plus d’informations, visitez:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descripteurs
Catégorie |
SACE Tmax XT |
Spécifications
Trip Unit |
Ekip DIP LSI |
Product Main Type |
SACE Tmax XT |
Frame size |
XT7M |
Extended Product Type |
XT7S M 800 Ekip Dip LSI In800A 3p F F UL |
Standards |
UL |
Rated Current |
800 A |
Interruption Rating |
S (50kA @480VAC) |
Number of Poles |
3 |
Approvals
Certification |
UL |