text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT7LU412ECFF000XXX

n° de catalogue : 1SDA103264R1

Description:  XT7L 1200 Ekip Dip LIG In1200A 4p FF UL

CUP: 8015644037758

C.BREAKER TMAX XT7L 1200 UL/CSA FIXED FOUR-POLE WITH FRONT TERMINALS AND LEVER OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC EKIP DIP LIG R 1200
Afficher plus Afficher moins
Pour plus d’informations, visitez:  https://new.abb.com/low-voltage/products/circuit-breakers/xt

Descripteurs

Catégorie

SACE Tmax XT

Spécifications

Trip Unit

Ekip DIP LIG

Product Main Type

SACE Tmax XT

Frame size

XT7

Extended Product Type

XT7L 1200 Ekip Dip LIG In1200A 4p FF UL

Standards

UL

Rated Current

1200 A

Interruption Rating

L (100kA @480VAC)

Number of Poles

4

Approvals

Certification

UL