text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT7LU412EZFF000XXX

n° de catalogue : 1SDA103258R1

Description:  XT7L 1200 EKIPGHI-TOUCHLSIG 1200 4PFF UL

CUP: 8015644037697

C.BREAKER TMAX XT7L 1200 UL/CSA FIXED FOUR-POLE WITH FRONT TERMINALS AND LEVER OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC EKIP G HI-TOUCH LSIG R 1200
Afficher plus Afficher moins
Pour plus d’informations, visitez:  https://new.abb.com/low-voltage/products/circuit-breakers/xt

Descripteurs

Catégorie

SACE Tmax XT

Spécifications

Trip Unit

Ekip G Hi-Touch LSIG

Product Main Type

SACE Tmax XT

Frame size

XT7

Extended Product Type

XT7L 1200 EkipGHi-TouchLSIG 1200 4pFF UL

Standards

UL

Rated Current

1200 A

Interruption Rating

L (100kA @480VAC)

Number of Poles

4

Approvals

Certification

UL