Alternate Catalog No. : XT7HU480CFFF000XXX
Catalog No. : 1SDA103184R1
Description: XT7H 800 EKIP DIP LSI IN=800A 4P F F UL
CUP: 8015644036959
C.BREAKER TMAX T7H 800 UL/CSA FIXED FOUR-POLE WITH FRONT TERMINALS AND LEVER OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC EKIP DIP LSI R 800
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Trip Unit |
Ekip DIP LSI |
Product Main Type |
SACE Tmax XT |
Frame size |
XT7 |
Extended Product Type |
XT7H 800 Ekip Dip LSI In=800A 4p F F UL |
Standards |
UL |
Rated Current |
800 A |
Interruption Rating |
H (65kA @480VAC) |
Number of Poles |
4 |
Approvals
Certification |
UL |