text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT7SU480CSFF000XXX

n° de catalogue : 1SDA103157R1

Description:  XT7S 800 EKIPTOUCH MEAS.LSIG 800 4PFF UL

CUP: 8015644036683

C.BREAKER TMAX XT7S 800 UL/CSA FIXED FOUR-POLE WITH FRONT TERMINALS AND LEVER OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC EKIP TOUCH MEASURING LSIG R 800
Afficher plus Afficher moins
Pour plus d’informations, visitez:  https://new.abb.com/low-voltage/products/circuit-breakers/xt

Descripteurs

Catégorie

SACE Tmax XT

Spécifications

Trip Unit

Ekip Touch Measuring LSIG

Product Main Type

SACE Tmax XT

Frame size

XT7

Extended Product Type

XT7S 800 EkipTouch Meas.LSIG 800 4pFF UL

Standards

UL

Rated Current

800 A

Interruption Rating

S (50kA @480VAC)

Number of Poles

4

Approvals

Certification

UL