Alternate Catalog No. : XT7SU412EEFF000XXX
n° de catalogue : 1SDA103141R1
Description: XT7S 1200 Ekip Dip LS/I In1200A 4p FF UL
CUP: 8015644036522
C.BREAKER TMAX XT7S 1200 UL/CSA FIXED FOUR-POLE WITH FRONT TERMINALS AND LEVER OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC EKIP DIP LS/I R 1200
Afficher plus
Afficher moins
Pour plus d’informations, visitez:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descripteurs
Catégorie |
SACE Tmax XT |
Spécifications
Trip Unit |
Ekip DIP LS/I |
Product Main Type |
SACE Tmax XT |
Frame size |
XT7 |
Extended Product Type |
XT7S 1200 Ekip Dip LS/I In1200A 4p FF UL |
Standards |
UL |
Rated Current |
1200 A |
Interruption Rating |
S (50kA @480VAC) |
Number of Poles |
4 |
Approvals
Certification |
UL |