Alternate Catalog No. : XT7LU310DSFF000XXX
n° de catalogue : 1SDA103014R1
Description: XT7L 1000 EKIPTOUCHMEASLSIG 1000 3PFF UL
CUP: 8015644035259
C.BREAKER TMAX XT7L 1000 UL/CSA FIXED THREE-POLE WITH FRONT TERMINALS AND LEVER OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC EKIP TOUCH MEASURING LSIG R 1000
Afficher plus
Afficher moins
Pour plus d’informations, visitez:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descripteurs
Catégorie |
SACE Tmax XT |
Spécifications
Trip Unit |
Ekip Touch Measuring LSIG |
Product Main Type |
SACE Tmax XT |
Frame size |
XT7 |
Extended Product Type |
XT7L 1000 EkipTouchMeasLSIG 1000 3pFF UL |
Standards |
UL |
Rated Current |
1000 A |
Interruption Rating |
L (100kA @480VAC) |
Number of Poles |
3 |
Approvals
Certification |
UL |