text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT7LU380CRFF000XXX

n° de catalogue : 1SDA103010R1

Description:  XT7L 800 EKIP TOUCH MEAS.LSI 800 3PFF UL

CUP: 8015644035211

C.BREAKER TMAX XT7L 800 UL/CSA FIXED THREE-POLE WITH FRONT TERMINALS AND LEVER OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC EKIP TOUCH MEASURING LSI R 800
Afficher plus Afficher moins
Pour plus d’informations, visitez:  https://new.abb.com/low-voltage/products/circuit-breakers/xt

Descripteurs

Catégorie

SACE Tmax XT

Spécifications

Trip Unit

Ekip Touch Measuring LSI

Product Main Type

SACE Tmax XT

Frame size

XT7

Extended Product Type

XT7L 800 Ekip Touch Meas.LSI 800 3pFF UL

Standards

UL

Rated Current

800 A

Interruption Rating

L (100kA @480VAC)

Number of Poles

3

Approvals

Certification

UL