text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT7LU310DPFF000XXX

n° de catalogue : 1SDA103005R1

Description:  XT7L 1000 Ekip Touch LSI In1000 3p FF UL

CUP: 8015644035167

C.BREAKER TMAX XT7L 1000 UL/CSA FIXED THREE-POLE WITH FRONT TERMINALS AND LEVER OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC EKIP TOUCH LSI R 1000
Afficher plus Afficher moins
Pour plus d’informations, visitez:  https://new.abb.com/low-voltage/products/circuit-breakers/xt

Descripteurs

Catégorie

SACE Tmax XT

Spécifications

Trip Unit

Ekip Touch LSI

Product Main Type

SACE Tmax XT

Frame size

XT7

Extended Product Type

XT7L 1000 Ekip Touch LSI In1000 3p FF UL

Standards

UL

Rated Current

1000 A

Interruption Rating

L (100kA @480VAC)

Number of Poles

3

Approvals

Certification

UL