Alternate Catalog No. : XT7LU380CGFF000XXX
Catalog No. : 1SDA103001R1
Description: XT7L 800 EKIP DIP LSIG IN=800A 3P F F UL
CUP: 8015644035129
C.BREAKER TMAX T7S 800 UL/CSA FIXED THREE-POLE WITH FRONT TERMINALS AND LEVER OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC EKIP DIP LSIG
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Catégorie |
SACE Tmax XT |
Specifications
Trip Unit |
Ekip DIP LSIG |
Product Main Type |
SACE Tmax XT |
Frame size |
XT7 |
Extended Product Type |
XT7L 800 Ekip Dip LSIG In=800A 3p F F UL |
Standards |
UL |
Rated Current |
800 A |
Interruption Rating |
L (100kA @480VAC) |
Number of Poles |
3 |
Approvals
Certification |
UL |