Alternate Catalog No. : XT7HU380CTFF000XXX
n° de catalogue : 1SDA102968R1
Description: XT7H 800 EKIP HI-TOUCH LSI 800 3P FF UL
CUP: 8015644034795
C.BREAKER TMAX XT7H 800 UL/CSA FIXED THREE-POLE WITH FRONT TERMINALS AND LEVER OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC EKIP HI-TOUCH LSI R 800
Afficher plus
Afficher moins
Pour plus d’informations, visitez:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descripteurs
Catégorie |
SACE Tmax XT |
Spécifications
Trip Unit |
Ekip Hi-Touch LSI |
Product Main Type |
SACE Tmax XT |
Frame size |
XT7 |
Extended Product Type |
XT7H 800 Ekip Hi-Touch LSI 800 3p FF UL |
Standards |
UL |
Rated Current |
800 A |
Interruption Rating |
H (65kA @480VAC) |
Number of Poles |
3 |
Approvals
Certification |
UL |