text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT7SU380CWFF000XXX

n° de catalogue : 1SDA102929R1

Description:  XT7S 800 Ekip M Touch LRIU(MPCB)3p FF UL

CUP: 8015644034405

C.BREAKER TMAX XT7S 800 UL/CSA FIXED THREE-POLE WITH FRONT TERMINALS AND LEVER OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC EKIP M TOUCH LRIU R 800
Afficher plus Afficher moins
Pour plus d’informations, visitez:  https://new.abb.com/low-voltage/products/circuit-breakers/xt

Descripteurs

Catégorie

SACE Tmax XT

Spécifications

Trip Unit

Ekip M Touch LRIU (MPCB)

Product Main Type

SACE Tmax XT

Frame size

XT7

Extended Product Type

XT7S 800 Ekip M Touch LRIU(MPCB)3p FF UL

Standards

UL

Rated Current

800 A

Interruption Rating

S (50kA @480VAC)

Number of Poles

3

Approvals

Certification

UL