Alternate Catalog No. : XT6HU3800FFF000XXX
n° de catalogue : 1SDA102855R1
Description: XT6H 800 EKIP DIP LSI IN800 3P FF UL/CSA
CUP: 8015644033668
C.BREAKER TMAX XT6H 800 UL/CSA FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP DIP LSI R 800
Afficher plus
Afficher moins
Pour plus d’informations, visitez:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descripteurs
Catégorie |
SACE Tmax XT |
Spécifications
Trip Unit |
Ekip DIP LSI |
Product Main Type |
SACE Tmax XT |
Frame size |
XT6 |
Extended Product Type |
XT6H 800 Ekip Dip LSI In800 3p FF UL/CSA |
Standards |
UL |
Rated Current |
800 A |
Interruption Rating |
H (65kA @480VAC) |
Number of Poles |
3 |
Approvals
Certification |
UL |