text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT6NU3800FFF000XXX

n° de catalogue : 1SDA102841R1

Description:  XT6N 800 Ekip Dip LSI In800 3p FF UL/CSA

CUP: 8015644033521

C.BREAKER TMAX XT6N 800 UL/CSA FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP DIP LSI R 800
Afficher plus Afficher moins
Pour plus d’informations, visitez:  https://new.abb.com/low-voltage/products/circuit-breakers/xt

Descripteurs

Catégorie

SACE Tmax XT

Spécifications

Trip Unit

Ekip DIP LSI

Product Main Type

SACE Tmax XT

Frame size

XT6

Extended Product Type

XT6N 800 Ekip Dip LSI In800 3p FF UL/CSA

Standards

UL

Rated Current

800 A

Interruption Rating

N (35kA @480VAC)

Number of Poles

3

Approvals

Certification

UL