Alternate Catalog No. : XT5LU340AKFF000XXX
n° de catalogue : 1SDA102561R1
Description: XT5L 400 EKIP M DIP I (MCP) 400 3P FF UL
CUP: 8056221022675
C.BREAKER TMAX XT5L 400 UL/CSA FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP M DIP I R 400 (MCP)
Afficher plus
Afficher moins
Pour plus d’informations, visitez:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descripteurs
Catégorie |
SACE Tmax XT |
Spécifications
Trip Unit |
Ekip DIP M-I |
Product Main Type |
SACE Tmax XT |
Frame size |
XT5 |
Extended Product Type |
XT5L 400 Ekip M Dip I (MCP) 400 3p FF UL |
Standards |
UL |
Rated Current |
400 A |
Interruption Rating |
L (100kA @480VAC) |
Number of Poles |
3 |
Approvals
Certification |
UL |