text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT5SU330ALFF000XXX

n° de catalogue : 1SDA102504R1

Description:  XT5S 400 EKIPM DIP LIU(MPCB)300 3P FF UL

CUP: 8056221022323

C.BREAKER TMAX XT5S 400 UL/CSA FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP M DIP LIU R 300 (MPCB)
Afficher plus Afficher moins
Pour plus d’informations, visitez:  https://new.abb.com/low-voltage/products/circuit-breakers/xt

Descripteurs

Catégorie

SACE Tmax XT

Spécifications

Trip Unit

Ekip M-LIU

Product Main Type

SACE Tmax XT

Frame size

XT5

Extended Product Type

XT5S 400 EkipM Dip LIU(MPCB)300 3p FF UL

Standards

UL

Rated Current

300 A

Interruption Rating

S (50kA @480VAC)

Number of Poles

3

Approvals

Certification

UL