text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT5SU350BKFF000XXX

n° de catalogue : 1SDA102502R1

Description:  XT5S 600 Ekip M Dip I (MCP) 600 3p FF UL

CUP: 8056221022309

C.BREAKER TMAX XT5S 600 UL/CSA FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP M DIP I R 600 (MCP)
Afficher plus Afficher moins
Pour plus d’informations, visitez:  https://new.abb.com/low-voltage/products/circuit-breakers/xt

Descripteurs

Catégorie

SACE Tmax XT

Spécifications

Trip Unit

Ekip DIP M-I

Product Main Type

SACE Tmax XT

Frame size

XT5

Extended Product Type

XT5S 600 Ekip M Dip I (MCP) 600 3p FF UL

Standards

UL

Rated Current

500 A

Interruption Rating

S (50kA @480VAC)

Number of Poles

3

Approvals

Certification

UL