text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT5NU330AFFF000XXX

n° de catalogue : 1SDA102452R1

Description:  XT5N 400 EKIP DIP LSI IN300 3P FF UL/CSA

CUP: 8056221021838

C.BREAKER TMAX XT5N 400 UL/CSA FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP DIP LSI R 300
Afficher plus Afficher moins
Pour plus d’informations, visitez:  https://new.abb.com/low-voltage/products/circuit-breakers/xt

Descripteurs

Catégorie

SACE Tmax XT

Spécifications

Trip Unit

Ekip DIP LSI

Product Main Type

SACE Tmax XT

Frame size

XT5

Extended Product Type

XT5N 400 Ekip Dip LSI In300 3p FF UL/CSA

Standards

UL

Rated Current

300 A

Interruption Rating

N (35kA @480VAC)

Number of Poles

3

Approvals

Certification

UL