text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT4HU4150CFF000XXX

n° de catalogue : 1SDA102344R1

Description:  XT4H 250 EKIP DIP LIG IN150 4P FF UL/CSA

CUP: 8015644028558

C.BREAKER TMAX XT4H 250 UL/CSA FIXED FOUR-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP DIP LIG R 150 A
Afficher plus Afficher moins
Pour plus d’informations, visitez:  https://new.abb.com/low-voltage/products/circuit-breakers/xt

Descripteurs

Catégorie

SACE Tmax XT

Spécifications

Trip Unit

Ekip DIP LIG

Product Main Type

SACE Tmax XT

Frame size

XT4

Extended Product Type

XT4H 250 Ekip Dip LIG In150 4p FF UL/CSA

Standards

UL

Rated Current

150 A

Interruption Rating

H (65kA @480VAC)

Number of Poles

4

Approvals

Certification

UL