text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT4XU3200WFF000XXX

n° de catalogue : 1SDA102300R1

Description:  XT4X 250 EKIPMTOUCHLRIU(MPCB)200 3PFF UL

CUP: 8015644028114

C.BREAKER TMAX XT4X 250 UL/CSA FIXED THREE-POLE WITH FRONT TERMINALS AND LEVER OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC EKIP M TOUCH LRIU R 200 (MPCB)
Afficher plus Afficher moins
Pour plus d’informations, visitez:  https://new.abb.com/low-voltage/products/circuit-breakers/xt

Descripteurs

Catégorie

SACE Tmax XT

Spécifications

Trip Unit

Ekip M Touch LRIU (MPCB)

Product Main Type

SACE Tmax XT

Frame size

XT4

Extended Product Type

XT4X 250 EkipMTouchLRIU(MPCB)200 3pFF UL

Standards

UL

Rated Current

200 A

Interruption Rating

X (200kA @480VAC)

Number of Poles

3

Approvals

Certification

UL