text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT2HU4025CFF000XXX

n° de catalogue : 1SDA102143R1

Description:  XT2H 125 Ekip Dip LIG In25A 4p FF UL/CSA

CUP: 8056221021470

C.BREAKER TMAX XT2H 125 UL/CSA FIXED FOUR-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP DIP LIG R 25 A
Afficher plus Afficher moins
Pour plus d’informations, visitez:  https://new.abb.com/low-voltage/products/circuit-breakers/xt

Descripteurs

Catégorie

SACE Tmax XT

Spécifications

Trip Unit

Ekip DIP LIG

Product Main Type

SACE Tmax XT

Frame size

XT2

Extended Product Type

XT2H 125 Ekip Dip LIG In25A 4p FF UL/CSA

Standards

UL

Rated Current

25 A

Interruption Rating

H (65kA @480VAC)

Number of Poles

4

Approvals

Certification

UL