text.skipToContent text.skipToNavigation

Alternate Catalog No. : XLEKRFAZZAAAA00000

n° de catalogue : 1SDA101812R1

Description:  XT7L M 1250 EkipG Hi-TouchLSIG 1250 4pFF

CUP: 8056221018562

C.BREAKER TMAX XT7L 1250 FIXED FOUR-POLE WITH FRONT TERMINALS AND STORED ENERGY OPERATING MECHANISM AND LEVER OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC EKIP G HI-TOUCH LSIG R 1250
Afficher plus Afficher moins
Pour plus d’informations, visitez:  https://new.abb.com/low-voltage/products/circuit-breakers/xt

Descripteurs

Catégorie

SACE Tmax XT

Spécifications

Trip Unit

Ekip G Hi-Touch LSIG

Product Main Type

SACE Tmax XT

Frame size

XT7M

Extended Product Type

XT7L M 1250 EkipG Hi-TouchLSIG 1250 4pFF

Standards

IEC

Rated Current

1250 A

Interruption Rating

L

Number of Poles

4

Approvals

Certification

IEC 6947