text.skipToContent text.skipToNavigation

Alternate Catalog No. : XLEKJFAZZAAAA00000

n° de catalogue : 1SDA101796R1

Description:  XT7L M 1250 Ekip Hi-Touch LSI 1250 4p FF

CUP: 8056221018401

C.BREAKER TMAX XT7L 1250 FIXED FOUR-POLE WITH FRONT TERMALS AND STORED ENERGY OPERATING MECHANISM AND LEVER OPERATG MECHANISM AND SOLID-STATE RELEASE AC EKIP HI-TOUCH LSI R 1250
Afficher plus Afficher moins
Pour plus d’informations, visitez:  https://new.abb.com/low-voltage/products/circuit-breakers/xt

Descripteurs

Catégorie

SACE Tmax XT

Spécifications

Trip Unit

Ekip Hi-Touch LSI

Product Main Type

SACE Tmax XT

Frame size

XT7M

Extended Product Type

XT7L M 1250 Ekip Hi-Touch LSI 1250 4p FF

Standards

IEC

Rated Current

1250 A

Interruption Rating

L

Number of Poles

4

Approvals

Certification

IEC 6947