Alternate Catalog No. : XSEFGFAZZAAAA00000
n° de catalogue : 1SDA101675R1
Description: XT7S M 1000 EkipTouch Meas.LSI 1000 4pFF
CUP: 8056221017190
C.BREAKER TMAX XT7S 1000 FIXED FOUR-POLE WITH FRONT TERMINALS AND STORED ENERGY OPERATING MECHANISM AND LEVER OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC EKIP TOUCH MEASURING LSI R 1000
Afficher plus
Afficher moins
Pour plus d’informations, visitez:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descripteurs
Catégorie |
SACE Tmax XT |
Spécifications
Trip Unit |
Ekip Touch Measuring LSI |
Product Main Type |
SACE Tmax XT |
Frame size |
XT7M |
Extended Product Type |
XT7S M 1000 EkipTouch Meas.LSI 1000 4pFF |
Standards |
IEC |
Rated Current |
1000 A |
Interruption Rating |
S |
Number of Poles |
4 |
Approvals
Certification |
IEC 6947 |