text.skipToContent text.skipToNavigation

Alternate Catalog No. : XSEFCFAZZAAAA00000

n° de catalogue : 1SDA101659R1

Description:  XT7S M 1000 Ekip Dip LSI In=1000A 4p F F

CUP: 8056221017039

C.BREAKER TMAX XT7S 1000 FIXED FOUR-POLE WITH FRONT TERMINALS AND STORED ENERGY OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC EKIP DIP LSI R 1000
Afficher plus Afficher moins
Pour plus d’informations, visitez:  https://new.abb.com/low-voltage/products/circuit-breakers/xt

Descripteurs

Catégorie

SACE Tmax XT

Spécifications

Trip Unit

Ekip DIP LSI

Product Main Type

SACE Tmax XT

Frame size

XT7M

Extended Product Type

XT7S M 1000 Ekip Dip LSI In=1000A 4p F F

Standards

IEC

Rated Current

1000 A

Interruption Rating

S

Number of Poles

4

Approvals

Certification

IEC 6947