Alternate Catalog No. : XLELDFAZZAAAA00000
Catalog No. : 1SDA101505R1
Description: XT7L M 1600 Ekip Dip LSIG In1600A 3p F F
CUP: 8056221015516
C.BREAKER TMAX XT7L 1600 FIXED THREE-POLE WITH FRONT TERMINALS AND STORED ENERGY OPERATING MECHANISM AND LEVER OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC EKIP DIP LSIG R 1600
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Trip Unit |
Ekip DIP LSIG |
Product Main Type |
SACE Tmax XT |
Frame size |
XT7M |
Extended Product Type |
XT7L M 1600 Ekip Dip LSIG In1600A 3p F F |
Standards |
IEC |
Rated Current |
1600 A |
Interruption Rating |
L |
Number of Poles |
3 |
Approvals
Certification |
IEC 6947 |