Alternate Catalog No. : XLECDFAZZAAAA00000
n° de catalogue : 1SDA101502R1
Description: XT7L M 800 Ekip Dip LSIG In=800A 3p F F
CUP: 8056221013130
C.BREAKER TMAX XT7L 800 FIXED THREE-POLE WITH FRONT TERMINALS AND STORED ENERGY OPERATING MECHANISM AND LEVER OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC EKIP DIP LSIG R 800
Afficher plus
Afficher moins
Pour plus d’informations, visitez:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descripteurs
Catégorie |
SACE Tmax XT |
Spécifications
Trip Unit |
Ekip DIP LSIG |
Product Main Type |
SACE Tmax XT |
Frame size |
XT7M |
Extended Product Type |
XT7L M 800 Ekip Dip LSIG In=800A 3p F F |
Standards |
IEC |
Rated Current |
800 A |
Interruption Rating |
L |
Number of Poles |
3 |
Approvals
Certification |
IEC 6947 |