Alternate Catalog No. : XHELEFAZZAAAA00000
n° de catalogue : 1SDA101445R1
Description: XT7H M 1600 Ekip Touch LSI In1600A 3p FF
CUP: 8056221012638
C.BREAKER TMAX XT7H 1600 FIXED THREE-POLE WITH FRONT TERMINALS AND STORED ENERGY OPERATING MECHANISM AND LEVER OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC EKIP TOUCH LSI R 1600
Afficher plus
Afficher moins
Pour plus d’informations, visitez:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descripteurs
Catégorie |
SACE Tmax XT |
Spécifications
Trip Unit |
Ekip Touch LSI |
Product Main Type |
SACE Tmax XT |
Frame size |
XT7M |
Extended Product Type |
XT7H M 1600 Ekip Touch LSI In1600A 3p FF |
Standards |
IEC |
Rated Current |
1600 A |
Interruption Rating |
H |
Number of Poles |
3 |
Approvals
Certification |
IEC 6947 |