text.skipToContent text.skipToNavigation

Alternate Catalog No. : XHEJEFAZZAAAA00000

n° de catalogue : 1SDA101444R1

Description:  XT7H M 1250 Ekip Touch LSI In1250A 3p FF

CUP: 8056221012621

C.BREAKER TMAX XT7H 1250 FIXED THREE-POLE WITH FRONT TERMINALS AND STORED ENERGY OPERATING MECHANISM AND LEVER OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC EKIP TOUCH LSI R 1250
Afficher plus Afficher moins
Pour plus d’informations, visitez:  https://new.abb.com/low-voltage/products/circuit-breakers/xt

Descripteurs

Catégorie

SACE Tmax XT

Spécifications

Trip Unit

Ekip Touch LSI

Product Main Type

SACE Tmax XT

Frame size

XT7M

Extended Product Type

XT7H M 1250 Ekip Touch LSI In1250A 3p FF

Standards

IEC

Rated Current

1250 A

Interruption Rating

H

Number of Poles

3

Approvals

Certification

IEC 6947