Alternate Catalog No. : XSEEQFAZZAAAA00000
n° de catalogue : 1SDA101415R1
Description: XT7S M 1000 Ekip G Touch LSIG 1000 3p FF
CUP: 8056221012331
C.BREAKER TMAX XT7S 1000 FIXED THREE-POLE WITH FRONT TERMINALS AND STORED ENERGY OPERATING MECHANISM AND LEVER OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC EKIP G TOUCH LSIG R 1000
Afficher plus
Afficher moins
Pour plus d’informations, visitez:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descripteurs
Catégorie |
SACE Tmax XT |
Spécifications
Trip Unit |
Ekip G Touch LSIG |
Product Main Type |
SACE Tmax XT |
Frame size |
XT7M |
Extended Product Type |
XT7S M 1000 Ekip G Touch LSIG 1000 3p FF |
Standards |
IEC |
Rated Current |
1000 A |
Interruption Rating |
S |
Number of Poles |
3 |
Approvals
Certification |
IEC 6947 |