Alternate Catalog No. : XSEJLFAZZAAAA00000
n° de catalogue : 1SDA101400R1
Description: XT7S M 1250 Ekip Hi-Touch LSIG 1250 3pFF
CUP: 8056221012188
C.BREAKER TMAX XT7S 1250 FIXED THREE-POLE WITH FRONT TERMALS AND STORED ENERGY OPERATING MECHANISM AND LEVER OPERATG MECHANISM AND SOLID-STATE RELEASE AC EKIP HI-TOUCH LSIG R 1250
Afficher plus
Afficher moins
Pour plus d’informations, visitez:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descripteurs
Catégorie |
SACE Tmax XT |
Spécifications
Trip Unit |
Ekip Hi-Touch LSIG |
Product Main Type |
SACE Tmax XT |
Frame size |
XT7M |
Extended Product Type |
XT7S M 1250 Ekip Hi-Touch LSIG 1250 3pFF |
Standards |
IEC |
Rated Current |
1250 A |
Interruption Rating |
S |
Number of Poles |
3 |
Approvals
Certification |
IEC 6947 |