text.skipToContent text.skipToNavigation

Alternate Catalog No. : XSELHFAZZAAAA00000

n° de catalogue : 1SDA101393R1

Description:  XT7S M 1600 EkipTouchMeas.LSIG 1600 3pFF

CUP: 8056221012119

C.BREAKER TMAX XT7S 1600 FIXED THREE-POLE WITH FRONT TERMINALS AND STORED ENERGY OPERATING MECHANISM AND LEVER OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC EKIP TOUCH MEASURING LSIG R 1600
Afficher plus Afficher moins
Pour plus d’informations, visitez:  https://new.abb.com/low-voltage/products/circuit-breakers/xt

Descripteurs

Catégorie

SACE Tmax XT

Spécifications

Trip Unit

Ekip Touch Measuring LSIG

Product Main Type

SACE Tmax XT

Frame size

XT7M

Extended Product Type

XT7S M 1600 EkipTouchMeas.LSIG 1600 3pFF

Standards

IEC

Rated Current

1600 A

Interruption Rating

S

Number of Poles

3

Approvals

Certification

IEC 6947