text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT7LE412EGFF000XXX

n° de catalogue : 1SDA101236R1

Description:  XT7L 12E Ekip Dip LSIG In=12EA 4p F F

CUP: 8056221015394

C.BREAKER TMAX XT7L 1250 FIXED FOUR-POLE WITH FRONT TERMINALS AND LEVER OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC EKIP DIP LSIG R 1250
Afficher plus Afficher moins
Pour plus d’informations, visitez:  https://new.abb.com/low-voltage/products/circuit-breakers/xt

Descripteurs

Catégorie

SACE Tmax XT

Spécifications

Trip Unit

Ekip DIP LSIG

Product Main Type

SACE Tmax XT

Frame size

XT7

Extended Product Type

XT7L 1250 Ekip Dip LSIG In=1250A 4p F F

Standards

IEC

Rated Current

1250 A

Interruption Rating

L

Number of Poles

4

Approvals

Certification

IEC 6947