Alternate Catalog No. : XT7HE410DXFF000XXX
n° de catalogue : 1SDA101207R1
Description: XT7H 1000 Ekip G Dip LS/I In1000A 4p F F
CUP: 8056221015103
C.BREAKER TMAX XT7H 1000 FIXED FOUR-POLE WITH FRONT TERMINALS AND LEVER OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC EKIP G DIP LS/I R 1000
Afficher plus
Afficher moins
Pour plus d’informations, visitez:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descripteurs
Catégorie |
SACE Tmax XT |
Spécifications
Trip Unit |
Ekip G Dip LS/I |
Product Main Type |
SACE Tmax XT |
Frame size |
XT7 |
Extended Product Type |
XT7H 1000 Ekip G Dip LS/I In1000A 4p F F |
Standards |
IEC |
Rated Current |
1000 A |
Interruption Rating |
H |
Number of Poles |
4 |
Approvals
Certification |
IEC 6947 |