Alternate Catalog No. : XT7HE410DSFF000XXX
n° de catalogue : 1SDA101195R1
Description: XT7H 1000 Ekip Touch Meas.LSIG 1000 4pFF
CUP: 8056221014984
C.BREAKER TMAX XT7H 1000 FIXED FOUR-POLE WITH FRONT TERMINALS AND LEVER OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC EKIP TOUCH MEASURING LSIG R 1000
Afficher plus
Afficher moins
Pour plus d’informations, visitez:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descripteurs
Catégorie |
SACE Tmax XT |
Spécifications
Trip Unit |
Ekip Touch Measuring LSIG |
Product Main Type |
SACE Tmax XT |
Frame size |
XT7 |
Extended Product Type |
XT7H 1000 Ekip Touch Meas.LSIG 1000 4pFF |
Standards |
IEC |
Rated Current |
1000 A |
Interruption Rating |
H |
Number of Poles |
4 |
Approvals
Certification |
IEC 6947 |