text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT7SE416FZFF000XXX

n° de catalogue : 1SDA101161R1

Description:  XT7S 1600 Ekip G Hi-TouchLSIG 1600 4p FF

CUP: 8056221014649

C.BREAKER TMAX XT7S 1600 FIXED FOUR-POLE WITH FRONT TERMINALS AND LEVER OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC EKIP G HI-TOUCH LSIG R 1600
Afficher plus Afficher moins
Pour plus d’informations, visitez:  https://new.abb.com/low-voltage/products/circuit-breakers/xt

Descripteurs

Catégorie

SACE Tmax XT

Spécifications

Trip Unit

Ekip G Hi-Touch LSIG

Product Main Type

SACE Tmax XT

Frame size

XT7

Extended Product Type

XT7S 1600 Ekip G Hi-TouchLSIG 1600 4p FF

Standards

IEC

Rated Current

1600 A

Interruption Rating

S

Number of Poles

4

Approvals

Certification

IEC 6947