text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT7SE416FSFF000XXX

n° de catalogue : 1SDA101141R1

Description:  XT7S 1600 Ekip Touch Meas.LSIG 1600 4pFF

CUP: 8056221014441

C.BREAKER TMAX XT7S 1600 FIXED FOUR-POLE WITH FRONT TERMINALS AND LEVER OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC EKIP TOUCH MEASURING LSIG R 1600
Afficher plus Afficher moins
Pour plus d’informations, visitez:  https://new.abb.com/low-voltage/products/circuit-breakers/xt

Descripteurs

Catégorie

SACE Tmax XT

Spécifications

Trip Unit

Ekip Touch Measuring LSIG

Product Main Type

SACE Tmax XT

Frame size

XT7

Extended Product Type

XT7S 1600 Ekip Touch Meas.LSIG 1600 4pFF

Standards

IEC

Rated Current

1600 A

Interruption Rating

S

Number of Poles

4

Approvals

Certification

IEC 6947