Alternate Catalog No. : XT7SE412EFFF000XXX
n° de catalogue : 1SDA101120R1
Description: XT7S 12E Ekip Dip LSI In=12EA 4p F F
CUP: 8056221014236
C.BREAKER TMAX XT7S 1250 FIXED FOUR-POLE WITH FRONT TERMINALS AND LEVER OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC EKIP DIP LSI R 1250
Afficher plus
Afficher moins
Pour plus d’informations, visitez:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descripteurs
Catégorie |
SACE Tmax XT |
Spécifications
Trip Unit |
Ekip DIP LSI |
Product Main Type |
SACE Tmax XT |
Frame size |
XT7 |
Extended Product Type |
XT7S 1250 Ekip Dip LSI In=1250A 4p F F |
Standards |
IEC |
Rated Current |
1250 A |
Interruption Rating |
S |
Number of Poles |
4 |
Approvals
Certification |
IEC 6947 |