text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT7LE310DXFF000XXX

n° de catalogue : 1SDA100999R1

Description:  XT7L 1000 Ekip G Dip LS/I In1000A 3p F F

CUP: 8056221010535

C.BREAKER TMAX XT7L 1000 FIXED THREE-POLE WITH FRONT TERMINALS AND LEVER OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC EKIP G DIP LS/I R 1000
Afficher plus Afficher moins
Pour plus d’informations, visitez:  https://new.abb.com/low-voltage/products/circuit-breakers/xt

Descripteurs

Catégorie

SACE Tmax XT

Spécifications

Trip Unit

Ekip G Dip LS/I

Product Main Type

SACE Tmax XT

Frame size

XT7

Extended Product Type

XT7L 1000 Ekip G Dip LS/I In1000A 3p F F

Standards

IEC

Rated Current

1000 A

Interruption Rating

L

Number of Poles

3

Approvals

Certification

IEC 6947