text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT7LE380CSFF000XXX

n° de catalogue : 1SDA100978R1

Description:  XT7L 800 Ekip Touch Meas.LSIG In800 3pFF

CUP: 8056221010320

C.BREAKER TMAX XT7L 800 FIXED THREE-POLE WITH FRONT TERMINALS AND LEVER OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC EKIP TOUCH MEASURING LSIG R 800
Afficher plus Afficher moins
Pour plus d’informations, visitez:  https://new.abb.com/low-voltage/products/circuit-breakers/xt

Descripteurs

Catégorie

SACE Tmax XT

Spécifications

Trip Unit

Ekip Touch Measuring LSIG

Product Main Type

SACE Tmax XT

Frame size

XT7

Extended Product Type

XT7L 800 Ekip Touch Meas.LSIG In800 3pFF

Standards

IEC

Rated Current

800 A

Interruption Rating

L

Number of Poles

3

Approvals

Certification

IEC 6947