text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT7SE380CQFF000XXX

n° de catalogue : 1SDA100842R1

Description:  XT7S 800 Ekip Touch LSIG In=800A 3p F F

CUP: 8056221008969

C.BREAKER TMAX XT7S 800 FIXED THREE-POLE WITH FRONT TERMINALS AND LEVER OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC EKIP TOUCH LSIG R 800
Afficher plus Afficher moins
Pour plus d’informations, visitez:  https://new.abb.com/low-voltage/products/circuit-breakers/xt

Descripteurs

Catégorie

SACE Tmax XT

Spécifications

Trip Unit

Ekip Touch LSIG

Product Main Type

SACE Tmax XT

Frame size

XT7

Extended Product Type

XT7S 800 Ekip Touch LSIG In=800A 3p F F

Standards

IEC

Rated Current

800 A

Interruption Rating

S

Number of Poles

3

Approvals

Certification

IEC 6947