text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT1SE4016AFF000XXX

Catalog No. : 1SDA080845R1

Description:  XT1S 160 TMF 16-450 4p F F

CUP: 8015644873738

C.BREAKER TMAX XT1S 160 FIXED FOUR-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMF R 16-450 A
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

TMF

Product Main Type

SACE Tmax XT

Frame size

XT1

Extended Product Type

XT1S 160 TMF 16-450 4p F F

Standards

IEC

Rated Voltage (V)

690 V

Rated Current

16 A

Interruption Rating

S

Number of Poles

4

Approvals

Certification

IEC