Alternate Catalog No. : XT4HU3025MFF000XXX
Catalog No. : 1SDA075336R1
Description: XT4H 250 MCP IU=25 3P F F UL/CSA
CUP: 8015644793135
XT4H 250 MCP In=25 3p F F UL/CSA
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Trip Unit |
MA (MCP) |
Product Main Type |
SACE Tmax XT |
Frame size |
XT4 |
Extended Product Type |
XT4H 250 MCP In=25 3p F F UL/CSA |
Standards |
UL |
Rated Voltage (V) |
600 V |
Rated Current |
25 A |
Interruption Rating |
H (65kA @480VAC) |
Number of Poles |
3 |
Approvals
Certification |
UL |