Alternate Catalog No. : XT4NU4090BFF000XXX
Catalog No. : 1SDA075179R1
Description: XT4N 250 TMA 90 450..900 4P F F UL/CSA
CUP: 8015644791568
XT4N 250 TMA 90 450..900 4p F F UL/CSA
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Trip Unit |
TMA |
Product Main Type |
SACE Tmax XT |
Frame size |
XT4 |
Extended Product Type |
XT4N 250 TMA 90 450..900 4p F F UL/CSA |
Standards |
UL |
Rated Voltage (V) |
600 V |
Rated Current |
90 A |
Interruption Rating |
N (25kA @480VAC) |
Number of Poles |
4 |
Approvals
Certification |
UL |