text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT2LU4060GFF000XXX

n° de catalogue : 1SDA075037R1

Description:  XT2L 125 EKIP LSIG IN=60A 4P F F UL/CSA

CUP: 8015644790141

C.BREAKER TMAX XT2L 125 UL/CSA FIXED FOUR-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP-LSIG R 60 A
Afficher plus Afficher moins
Pour plus d’informations, visitez:  https://new.abb.com/low-voltage/products/circuit-breakers/xt

Descripteurs

Catégorie

SACE Tmax XT

Spécifications

Trip Unit

Ekip DIP LSIG

Product Main Type

SACE Tmax XT

Frame size

XT2

Extended Product Type

XT2L 125 Ekip LSIG In=60A 4p F F UL/CSA

Standards

UL

Rated Voltage (V)

600 V

Rated Current

60 A

Interruption Rating

L (100kA @480VAC)

Number of Poles

4

Approvals

Certification

UL