Alternate Catalog No. : XT2VU3100FFF000XXX
n° de catalogue : 1SDA074993R1
Description: XT2V 125 EKIP LSI IN=100A 3P F F UL/CSA
CUP: 8015644789701
C.BREAKER TMAX XT2V 125 UL/CSA FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP-LSI R 100 A
Afficher plus
Afficher moins
Pour plus d’informations, visitez:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descripteurs
Catégorie |
SACE Tmax XT |
Spécifications
Trip Unit |
Ekip DIP LSI |
Product Main Type |
SACE Tmax XT |
Frame size |
XT2 |
Extended Product Type |
XT2V 125 Ekip LSI In=100A 3p F F UL/CSA |
Standards |
UL |
Rated Voltage (V) |
600 V |
Rated Current |
100 A |
Interruption Rating |
V (150kA @480VAC) |
Number of Poles |
3 |
Approvals
Certification |
UL |