text.skipToContent text.skipToNavigation

Alternate Catalog No. : A1N080TW-2

Catalog No. : 1SDA069739R1

Description:  A1N 100 TMF 80-800 2P F F UL

CUP: 8015644705022

Descriptors

Category

Formula

Specifications

Product Type

Breaker

Amperage

80 A

Number of Poles

2

FrameSize

100 A

Interruption Rating

25 kA

Approvals

Certification

UL