text.skipToContent text.skipToNavigation

Alternate Catalog No. : ABN150TW-4

Catalog No. : 1SDA068784R1

Description:  A2N 250 TMF 150-1500 4P F F IEC

CUP: 8015644030247

Descriptors

Category

Formula

Specifications

Product Type

Breaker

Amperage

150 A

Number of Poles

4

FrameSize

250 A

Interruption Rating

25 kA

Approvals

Certification

IEC